Compare Model Drawings, CAD & Specs Optic Diameter Drive Type Adjustment Screw Thread Sensitivity Special Features Availability Price
$748
25.4 mm Not Included Low-Stress Mounting
$806
25.4 mm Knob, locking 100 TPI 4.9 arc sec Low-Stress Mounting
$1,333
25.4 mm Micrometer 51 TPI 9.7 arc sec Low-Stress Mounting
$909
50.8 mm Not Included Low-Stress Mounting
$964
50.8 mm Knob, locking 100 TPI 3.3 arc sec Low-Stress Mounting
$1,485
50.8 mm Micrometer 51 TPI 6.5 arc sec Low-Stress Mounting

Specifications

  • Mechanism
    Gimbal
  • Optic Diameter
    2
  • Adjustments
    θx, θy
  • Optic Loading
    Rear
  • Material
    Anodized Aluminum
  • Thread Type
    1/4-20 (M6) SLOT

Features

Keep Your Hands Out of Harms Way

Top adjust mounts have their adjustment screws located above where the optic is held so that your hands never have to cross into the beam path area.

Your Choice of Actuator - Or Not

VGM series Top-Adjust Gimbal Mounts are offered in three choices. For applications requiring a user-supplied actuator, VGM mounts can be ordered without actuators. 

Model Included Actuators
 -AJS  AJS100-0.5
 -BM  BM17.04N
 -N  N/A